ENVIRONMENTALLY RESISTANT SPECIFICATIONS

The MD-X Series has an IP64 enclosure rating on the marking head, an environmentally resistant specification that is usually only typical in FIBER laser technology. This and many other environmental specifications of KEYENCE laser marking systems makes it possible to operate with high precision and accuracy in nearly any production facility.

ENVIRONMENTALLY RESISTANT SPECIFICATIONS [MARKING HEAD ENCLOSURE RATING: IP64]

The MD-X Series uses a proprietary sealing method to securely protect optical components. This ensures that these components are not affected by factors such as dirt, dust, and water droplets, and provides environmentally resistant performance and allows for stable operation in even the harshest environments. The MD-X Series has an enclosure rating equivalent to that of the fanless marking head of our MD-F3100/F5100 Series fiber laser markers.

DEDICATED LENS PROTECTION FILTER (OPTIONAL)

The lens protection filter option fully protects the laser's output lens from contaminant buildup and scratching. This protection filter threads onto the output lens and can be replaced very easily in the field by unscrewing and replacing with a new filter. This allows for the most up-time during maintenance procedures and eliminates costly shut downs due to lens buildup or damage. This part can be replaced without any specialized tooling and without performing any marking adjustments such as the case when replacing an fθ lens.