• Photoelectric Sensor
    LR-Z Series

    • True Do-It-All Photoelectric Sensor
    • Detect Transparent, Dark, and Metal targets
    • Easy to Operate
  • Best Detection Ability in its Class

    The LR-Z's unique U.C.D. Function allows for stable detection of clear, metallic, or dark targets. This series can also detect purely based on distance, regardless of shape, color, or surface finish.

  • Durable & Long Life

    The IP68/69K rating means the LR-Z is ready for the roughest of factory environments. Wash-down, oil spray, and many corrosives are no match for the stainless steel body.

  • Simplified Operation

    Simple setup and easy operation are at the core of the LR-Z's design. With a simple 1-touch teach, calibrating this sensor is straightforward and quick. A highly visible indicator and a 7-segment display make this sensor very easy to use.

  • Product Applications

    The LR-Z has become a standard for both machine builders and product manufacturers in many industries. Presence/absence applications in any environment are possible.

RECOMMENDED ITEMS

LR-Z Series Self-contained CMOS Laser Sensor Catalog

LR-Z Series Self-contained CMOS Laser Sensor Catalog
  • [File type]PDF:2.6MB

Register or sign in to continue with your download

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.