INVENTORY BARCODE SCANNERS

Improve work efficiency with inventory barcode scanners that can quickly switch from reading at just 1 inch away to over 30 feet! These handheld mobile computers support Android™ and offer Bluetooth connections, making it easy to integrate with various ERP and inventory scanning systems. 

The laser aim features ensures operators always scan the intended inventory barcode, even from long ranges like on a forklift.

On-site consultation, demonstration, and support are available - reach out now!
Instantly switch between short and long range scanning throughout the warehouse, even from forklifts
These warehouse barcode scanners equipped with Android™ easily integrate with inventory scanning systems
Industry-leading reading performance easily scans difficult barcodes that are worn and damaged
The laser aim feature distinguishes between multiple codes to reliably scan the correct inventory barcode
Easily scan barcodes under wrinkles and glare

DURABLE

These rugged mobile computers are built to last warehouse environments, withstanding drops from 8 feet and maintaining an IP67 rating.

ERGONOMIC

It's easy to operate with just one hand and the high-definition 5 in. built-in display on the barcode scanners is easy for operators to read.

LONG LASTING

With battery life up to 32 hours of continuous operation, operators can use the warehouse scanners all day without running out of power.

KEYENCE INVENTORY BARCODE SCANNERS

BT-A700 Series

View catalog for more details

RECOMMENDED ITEMS

BT-A700 Series Handheld Computer Catalog

BT-A700 Series Handheld Computer Catalog
  • [File type]PDF:4.49MB

Register or sign in to continue with your download

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.