HANDHELD MOBILE COMPUTERS

Improve work efficiency with long range barcode computers that can quickly switch from reading at just 1 inch away to over 30 feet! These handheld mobile computers support Android and offer Bluetooth connections, making it easy to integrate with various ERP and inventory scanning systems. 

Additionally, the industry-leading reading performance easily scans difficult barcodes that are worn and damaged.

On-site consultation, demonstration, and support are available - reach out now!
Instantly switch between short and long range barcode scanning
Wirelessly connect over Bluetooth with the barcode computers
Reliably read difficult and damaged codes
Easily integrate the handheld computers with inventory scanning systems
Easily scan barcodes under wrinkles and glare

DURABLE

The rugged design of these handheld mobile computers is built to last, withstanding drops from 8 feet and maintaining an IP67 rating.

ERGONOMIC

It's easy to operate with just one hand and the high-definition 5 in. built-in display on the barcode computers is easy for operators to read.

LONG LASTING

With battery life up to 32 hours of continuous operation, operators can use the mobile computers all day without running out of power.

KEYENCE HANDHELD MOBILE COMPUTERS

BT-A700 Series

View catalog for more details

RECOMMENDED ITEMS

BT-A700 Series Handheld Computer Catalog

BT-A700 Series Handheld Computer Catalog
  • [File type]PDF:4.49MB

Register or sign in to continue with your download

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.