Capture Confocal-Quality Images

Structured illumination provides confocal-quality images without the use of damaging lasers. The Keyence BZ-X700 uses a high-sensitivity, cooled CCD camera that can detect signals using lower levels of excitation light and shorter exposure time, which reduces the likelihood of photobleaching. Easily capture high-resolution images at high or low magnification, even through plastic containers.

Keyence bridges the gap between standard epifluorescence and complex laser confocal microscopes. The BZ-X700 offers the same ease of use of a simple fluorescence microscope while also delivering confocal-quality resolution.

  • Built-In Darkroom | Compact Design | Easy to Use


  • All-in-One Fluorescence Microscope

    The BZ-X700 can be configured to accommodate specific research objectives. Capabilities include:

    • Imaging in brightfield and phase contrast
    • Seamless XYZ stitching of large tissue sections
    • Automated quantification software for high-throughput analysis
    • Time-lapse incubation for cell culture

RECOMMENDED ITEMS

BZ-X Series All-in-One Fluorescence Microscope Catalog

BZ-X Series All-in-One Fluorescence Microscope Catalog
  • [File type]PDF:16.02MB

Sign In

If you do not have an account, please create one now. You will only need to do this once.

KEYENCE Site Registration

Create an account now for unlimited instant access to all KEYENCE site resources in the future.

  • * required