• VR-5000 Series

  • 3D Optical Profilometer – 
    VR-5000

    • Non-contact 3D measurement in as little as 1 second
    • Measure areas up to 100 mm x 200 mm
    • Place and press operation eliminates user error
    • Compare directly to CAD files
  • What is the VR-5000?

    The VR-5000 is a non-contact 3D measurement system that is able to measure wide areas quickly and accurately. It’s perfect for measuring profile, roughness, flatness, wear volume, or comparing 3D scan data to CAD files and determining if a part is good or bad.

  • Why the VR-5000?

    Conventional 3D measurement tools have limited viewing areas and require significant time and effort to properly measure a surface. With the VR-5000, the user places their sample on the stage, clicks measure, and receives 3D measurements in 1 second, even on complex surfaces and wide areas. Fast, easy, and simple.

  • How does the VR-5000 work?

    The VR-5000 emits structured light through several double-telecentric lenses to reduce distortion and receive the most accurate data possible. Distortions in the light bands caused by height differences are converted to height using triangulation. The high-accuracy CMOS sensor also allows for a full color imaging.

  •  

     

  • 3D Measurements in Seconds

  • Multiple Telecentric Lenses for High Accuracy

  • Accurate 3D Measurements on Complex Surfaces

  • Easy-to-use Analyzer Software

  • WHY KEYENCE?

    KEYENCE has been an industry leader in sensing technology since 1974. KEYENCE's direct sales team visits customers with live demo equipment to find the best possible solution for all applications.

Learn more about the VR Series 3D Optical Profilometer!

Sign In

If you do not have an account, please create one now. You will only need to do this once.

KEYENCE Site Registration

Create an account now for unlimited instant access to all KEYENCE site resources in the future.

  • * required