• 3D Laser Scanning Microscope

    • Non-contact profile, roughness, and film thickness measurements
    • Measure over a 50 mm area with nanometer resolution
    • Material and shape independent
    • Fully automated measurement & analysis
  • What is a laser scanning confocal microscope?

    Laser microscopes can perform non-contact profile, roughness, and film thickness measurements with nanometer-level resolution on any material or shape. Unlike interferometers or others 3D measurement systems, even objects with steep or curved surfaces or those that don't reflect light very well can be accurately measured.

  • How does a laser microscope work?

    By combining white light with a laser light source, laser scanning microscopes are able to scan a surface and collect both an optical image and high-resolution surface data. Nanometer-level heights can be measured by analyzing the intensity of the returned laser light relative to the z-position of the laser.

  • Why choose a laser microscope?

    Conventional 3D measurement systems, such as contact profilers and interferometers can damage the material being measured or are unable to provide data on certain materials and surfaces. These devices can also be costly, time-consuming to operate, and difficult to use.

  • How easy-to-use is the VK-X?

    Simply place your sample on the stage, click measure, and the VK-X3000 will automatically scan and measure your sample. Our advanced analysis software will automatically analyze the data and recommend key roughness parameters to evaluate.

  • No Restrictions on Objects

  • High-resolution Imaging

  • Automatically Compare and Analyze Multiple Surfaces

  • Easy and Accurate Measurements Over a Wide Area

  • WHY KEYENCE?

    KEYENCE has been an industry leader in sensing technology since 1974. KEYENCE's direct sales team visits customers with live demo equipment to find the best possible solution for all applications.

Learn more about the VK Series 3D Laser Scanning Microscope!

Register or sign in to continue with your download

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.