Same-day shipping

NEW AI-Powered Code Reader SR-X Series

Handheld DPM Code Reader SR-G100 Series

Read any code anywhere!

Barcode
2D code
Composite codes
Cast surface
Stainless steel
Hairline
Labels
Cylinder
Black resin
Dirty codes
PCBs

Compatibility with various communication protocols

USB keyboard / USB COM / RS-232C / PLC link / TCP/IP / FTP

  • EtherNet/IPĀ®
  • PROFINET

NEW AI-Powered Code Reader SR-X Series

Highly requested compact, IP67-rated design
  • Three lighting patterns and built-in AI provide stable reading of everything from labels to difficult-to-read DPMs
  • [Web Tools] Easy setup and analysis from a web browser

    Web Navigator / Web Traceability Tool / Web Multi Monitor

Replacement made easy!

  • Compact design, 72% less volume than conventional models
  • IP67 enclosure rating
  • Auto-focus function: Min 32 mm 1.26" to Max 1000 mm 39.37"
  • Automatic tuning function

Handheld DPM Code Reader SR-G100 Series

  • An all-in-one reader that can handle everything from labels to difficult-to-read DPMs
  • [Automatic Tuning] Easy customization of settings
  • IP54 enclosure rating
  • High-speed reading for any user!