Flap Shape Detection
Industry
Resin, rubber, and other material industries
Advantages
Improved yield
Detection details
Sensors are used to detect misshapen side flaps on diapers being transferred on a conveyor.

Judgment details

  • OK
    OK
  • NG
    NG

Key installation points

With reflective sensors, detection is possible only at certain points.
The multiple detection tools of the IV2 Series make it possible to check the entire surface of a target using only a single sensor.
The added ability for high-speed processing also eliminates inspection mistakes to ensure stable detection.
Target changeovers are also smooth with no need to change the sensor installation position even if the target type or size is changed.