Detection of Missing PET Bottle
Industry
Food, Medicine, and Cosmetics Industries
Advantages
Labor-saving
Detection details
Sensors are used to reduce labor costs by detecting whether the correct number of plastic bottles are contained in a case.

Judgment details

  • OK
    OK
  • NG
    NG

Key installation points

With the IV2 Series, detections can be performed with up to 16 tools placed on a wide screen. Using multiple programs makes it possible to perform detection even with multiple product types.
Furthermore, applying position adjustment causes all the tools to shift in relation to the reference. This enables stable multi-point detections even if the box position is misaligned.