Noodle Flaw Detection
Industry
Food, Medicine, and Cosmetics Industries
Advantages
Low cost
Detection details
Sensors are used to detect whether noodles dropped into cups on a transfer conveyor are missing or even.

Judgment details

  • OK
    OK
  • NG
    NG

Key installation points

With conventional sensors, performing difference checks was difficult if the detection position is not constant.
With the IV2 Series, however, an image of the entire surface of the target is captured, making it easy to perform stable detection anywhere within the field of view.
Furthermore, the OK/NG image history can be saved together with the detection date and time. This makes it easy to introduce product traceability management.