Injector Type Detection
Industry
Automotive industry
Advantages
Pokayoke (prevention of mistakes)
Detection details
Sensors are used to perform injector type detection on the basis of different colors on the components, helping to prevent variants from being mixed in.

Judgment details

  • OK
    OK
  • NG
    NG

Key installation points

With conventional sensors, false detections occurred with even minor positional changes during difference checks according to subtle color variations.
The IV2 Series captures images of the entire surface of the target, so accurate and stable detections are possible even if misalignments occur. To configure the settings, just tap the target color from the monitor display.
Furthermore, polarizing filters and dome lights, which can be installed in existing devices, are available for targets that generate a large amount of glare.