Gear Size Difference Check
Industry
Automotive industry
Advantages
Support for multiple product types
Detection details
Sensors are used in the gear transportation process to detect the gear shapes, helping to judge whether the gears are all facing up (or down) correctly.

Judgment details

  • OK
    OK
  • NG
    NG

Key installation points

Using the position adjustment function of the IV2 Series enables stable detections even when the targets are transported in varying positions on the conveyor belt.
Furthermore, the “diameter” tool can be used to quantify and perform difference checks on the size of the targets. This enables stable detections.