Laser Sensor |
 |
 |
|
 |
 |
| |
World's First Datum Algorithm |
| |
Stable Detection of Metal Targets |
| |
Stable Detection of Black Targets (Rubber) |
| |
Ultra-Long Range up to 1m (39.37") |
| |
Tough, Rugged: IP-67 Enclosure Rating |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Long distance, wide-area detection |
| |
Detection range of 1200 mm |
| |
Built-in P.R.O. function |
| |
Coaxial construction |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
The area detection sensor enables stable detection, even when targets have variations in shape or surface condition. |
| |
Built-in P.R.O. function |
| |
Coaxial construction |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Easy optical axis alignment |
| |
Detection range up to 7,000 mm |
| |
Spot diameter of 1.5 mm at a distance of up to 1 m |
| |
High-power mode with 16-bit resolution for high accuracy detection |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Ultra-high power laser with a maximum detecting distance of 50m(164'). |
| |
The bright beam spot allows easy optical axis alignment, even at a long distance. |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Durable PFA Fluoroplastic Casing |
| |
Long detecting distance up to 5m (LV-H62F) |
| |
Easy adjustment of beam axis |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Constant beam spot diameter |
| |
Cannon hole transmitter |
| |
The LV-H35 enables highly accurate detection regardless of installation conditions. |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Long distance, adjustable beam spot |
| |
Detection range of 1000 mm |
| |
Minimum Spot diameter of 0.3 mm |
| |
Level indicator to display detection stability |
| |
High-Power mode with 16-bit high accuracy |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Durable PFA Fluoroplastic Casing |
| |
Ultra-small beam spot of 2mm (LV-H35F) |
| |
Easy adjustment of beam axis |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Small-spot, Definite-reflective type |
| |
50 µm spot diameter |
| |
Maximum detection range of 85 mm |
| |
High-speed response and digital display |
| |
Level indicator to display detection stability |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Long distance, wide-area detection |
| |
Detection range of 1000 mm |
| |
Level indicator to display detection stability |
| |
Adjustable detection area width using optional slit plates |
| |
High-Power mode with 16-bit high accuracy |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
The area detection sensor enables stable detection, even when targets have variations in shape or surface condition. |
| |
With definite-reflective type detection , the LV-H47 can ignore any influence of background conditions. |
| |
The width of the detecting area can be changed with optional slit plate attachements. |
|
|
 |
| |